1NTG Cabinet, BAZ-front/DL-w/o lock /NKT

L24730-E817-A231

1NTG Cabinet, BAZ-front/DL - w/o lock
cabinet type N, size 1, for double lock /DL
with hand panel inside door - without lock
IP54

Details
Description
Additional material number
A2V00002636004
Weight
42.87 kg
Import Code Number
85381000
Country of Origin
GB
Export Control Class (AL)
N
Export Control Class (ECCN)
N
If you want to buy this product or to receive more information please log in