Quik Stik solid coloured crayon in a rotary casing, Writing colour: W

085095 W

Quik Stik solid coloured crayon in a rotary casing, Writing colour: W
Quik Stik solid coloured crayon in a rotary casing, Writing colour: W

Version: Solid coloured crayon Quik Stik in a handy rotary casing of plastic. Ideal for fine line markings on smooth or rough surfaces. Temperature-resistant up to 200 °C. - Application: Quick-drying (5 − 7 minutes), intense markings on practically all surfaces. Resistant to UV and water. - Writing colour: white

Details
Description
Dimensions
149,000x20,000x20,000 mm
Weight
0.032 kg
Thickness
20,000
Length
149,000
Import Code Number
32129000
Package Quantity
12
Manufacturer
MARKAL
If you want to buy this product or to receive more information please log in
Quik Stik solid coloured crayon in a rotary casing, Writing colour: W
Quik Stik solid coloured crayon in a rotary casing, Writing colour: W