Mirror adhesive tape 19 mm x 10 m, Type: 4952

083783 4952

Mirror adhesive tape 19 mm x 10 m, Type: 4952
Mirror adhesive tape 19 mm x 10 m, Type: 4952

Version: Double-sided PE foam adhesive tape with acrylate adhesive. Forms a permanent strong bond with high tack. High tensile and shear strength, resistant to high temperatures and ageing. Ideal for attaching mirrors. - Application: For permanently attaching or mounting components in indoor areas on smooth surfaces. - Length: 10 m - Width: 19 mm

Details
Description
Dimensions
147,000x147,000x22,000 mm
Weight
0.073 kg
Thickness
22,000
Length
147,000
Import Code Number
39191080
Package Quantity
1
Manufacturer
TESA
If you want to buy this product or to receive more information please log in
Mirror adhesive tape 19 mm x 10 m, Type: 4952
Mirror adhesive tape 19 mm x 10 m, Type: 4952