Jerrycan hand pump

084356

Jerrycan hand pump
Jerrycan hand pump
Jerrycan hand pump
Jerrycan hand pump

Version: General-purpose hand pump for emptying jerrycans of coolant concentrates, thinners, solvents, anti-freeze etc. Piston rod of stainless steel. - Suitable for : Cutting oils: No. 084210 size 20, No. 084220 size 20. High-performance coolant and grinding oil concentrates: No. 084241 size 20, No. 084260 size 20, No. 084265 size 20, No. 084270 size 20. - Supplied with: Jerrycan lift pump, 2 m plastic hose with discharge nozzle, 2.0 m PVC discharge hose with discharge nozzle, with connection adapter for jerrycans with DIN 61 external thread. - Manufacturer's designation: KLP-C 25 - Delivery per stroke: 0.95 l

Details
Description
Dimensions
640,000x416,000x159,000 mm
Weight
2.078 kg
Thickness
159,000
Length
640,000
Import Code Number
84132000
Package Quantity
1
Manufacturer
MATO
If you want to buy this product or to receive more information please log in
Jerrycan hand pump
Jerrycan hand pump
Jerrycan hand pump
Jerrycan hand pump