Instant adhesive, 20 g, Manufacturer ID: 496

083352 496

Instant adhesive, 20 g, Manufacturer ID: 496
Instant adhesive, 20 g, Manufacturer ID: 496
Instant adhesive, 20 g, Manufacturer ID: 496
Instant adhesive, 20 g, Manufacturer ID: 496

Version: Universally applicable for bonding dissimilar materials. Quick curing and clean, nearly invisible joints. High strength - often higher than that of the materials to be joined. Hardens by atmospheric humidity. - Application: Universal instant adhesive for nearly all materials. Very suitable for metals. In comparison to size 401 slightly higher strength but less temperature stability. - Note: Not available in all countries. Express delivery not possible. - Labelling of hazardous substances: GHS07 Caution - Manufacturer's designation: 496 - Adhesive colour: transparent - Viscosity (mPa·s at 20 °C): 125 mPa·s - Touch dry after: 10 - 30 s - Temperature range: -40 - 80 °C

dangerous substance
Details
Description
Dimensions
109,000x35,000x24,000 mm
Weight
0.034 kg
Thickness
24,000
Length
109,000
Import Code Number
35061000
Package Quantity
1
Manufacturer
LOCTITE
If you want to buy this product or to receive more information please log in
dangerous substance
Instant adhesive, 20 g, Manufacturer ID: 496
Instant adhesive, 20 g, Manufacturer ID: 496
Instant adhesive, 20 g, Manufacturer ID: 496
Instant adhesive, 20 g, Manufacturer ID: 496