High-performance cutting oil chlorine-free Alpha 93, Contents: 0,3 l

084210 0,3

High-performance cutting oil chlorine-free Alpha 93, Contents: 0,3 l
High-performance cutting oil chlorine-free Alpha 93, Contents: 0,3 l

Version: Cutting oil for the most demanding applications. Recommended for mixing with normal mineral-based cutting oil (but not with water-soluble oils). Application by brush, spray can, spray bottle or lubrication system. - Advantage: Improves tool−life, cutting performance and surface quality. Chlorine-free - releases no hazardous vapours, non-polluting. - Application: Multi-purpose for all machining operations (turning, milling, drilling, tapping, reaming, broaching and sawing) and also for forming. Indispensable when cutting difficult materials such as stainless and heat-resistant steels, nickel alloys, titanium, and similar alloys. Ideal for non-ferrous metals. Ideal when minimum lubrication is required, due to being free of mineral oil. - Labelling of hazardous substances: GHS02 flammable

dangerous substance
Details
Description
Dimensions
201,000x58,000x58,000 mm
Weight
0.31 kg
Thickness
58,000
Length
201,000
Import Code Number
34031980
Package Quantity
1
Manufacturer
JOKISCH
If you want to buy this product or to receive more information please log in
dangerous substance
High-performance cutting oil chlorine-free Alpha 93, Contents: 0,3 l
High-performance cutting oil chlorine-free Alpha 93, Contents: 0,3 l