Grease nipple set H2 10 pieces, Type: M8

083598 M8

Grease nipple set H2 10 pieces, Type: M8
Grease nipple set H2 10 pieces, Type: M8

Version: Hydraulic tapered grease nipple, galvanized and hardened steel, H2, DIN 71412B.

Details
Description
Dimensions
110,000x90,000x20,000 mm
Weight
0.072 kg
Thickness
20,000
Length
110,000
Import Code Number
84879059
Package Quantity
1
Manufacturer
MATO
If you want to buy this product or to receive more information please log in
Grease nipple set H2 10 pieces, Type: M8
Grease nipple set H2 10 pieces, Type: M8