Dura-Ink 55 permanent marker, Writing colour: BL

085158 BL

Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL

Version: Dura-Ink 55 with wedge point, line thickness 1.5 − 4.5 mm. - Application: For marking a wide variety of materials such as metal, plastic, wood, etc. - Writing colour: black

Details
Description
Dimensions
142,000x20,000x25,000 mm
Weight
0.02 kg
Thickness
25,000
Length
142,000
Import Code Number
96082000
Package Quantity
12
Manufacturer
MARKAL
If you want to buy this product or to receive more information please log in
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL
Dura-Ink 55 permanent marker, Writing colour: BL