Button magnet with keeper plate, AlNiCo, ⌀: 32 mm

085946 32

Button magnet with keeper plate, AlNiCo, ⌀: 32 mm
Button magnet with keeper plate, AlNiCo, ⌀: 32 mm

Version: Round magnet with split adhesion surface and bore.Magnetic material temperature-resistant up to maximum 550 °C. - Callout: Hole Magnet - Application: For use with dial gauges.Fixing of small metal objects. - Nominal clamping force: 48 N - Attachment hole ⌀: 7.1 mm - Height: 25.4 mm

Details
Description
Dimensions
34,000x33,000x27,000 mm
Weight
0.132 kg
Thickness
27,000
Length
34,000
Import Code Number
85051100
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Button magnet with keeper plate, AlNiCo, ⌀: 32 mm
Button magnet with keeper plate, AlNiCo, ⌀: 32 mm