Absorbent fleece roll 0.4x40 m, Area of application: UNI

084377 UNI

Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI

Version: Oil and chemical absorbent fleece with exceptional absorption capacity (up to 20 times its own weight), very low disposal costs because of greatly reduced waste. The absorbent fleeces are 100 % polypropylene and are suitable for virtually all chemicals. Significant improvement of safety and cleanliness in operation, neither liquids nor granules are spread on the ground. Colour code system for distinguishing the wipes by application. Items of size OIL take up only oil (e.g. separation of oil and water, or use outdoors). Items of size UNI take up all liquids (e.g. oil, water, chemicals). On a roll, perforated across every 50 cm. Wipes and rolls with tear-resistant reinforced double-layer structure for heavy-duty use. Suitable also for use on the floor. Lint-free. - maximum absorption volume: 162 l - Scope of supply pcs./box: 2 - Colour: grey

Details
Description
Dimensions
814,000x409,000x406,000 mm
Weight
12.157 kg
Thickness
406,000
Length
814,000
Import Code Number
56031490
Package Quantity
1
Manufacturer
SCHOELLER
If you want to buy this product or to receive more information please log in
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI
Absorbent fleece roll 0.4x40 m, Area of application: UNI