ORION twist drill type H, CC, 4xD 8037, 12.0 mm x 112 mm x 63 mm, 118°

11162120

ORION twist drill type H, CC, 4xD 8037, 12.0 mm x 112 mm x 63 mm, 118°
ORION twist drill type H, CC, 4xD 8037, 12.0 mm x 112 mm x 63 mm, 118°

Twist drill type H with soldered cemented carbide insert 4xD For hard machining up to 63 HRC - Execution: Twist drill with universal standard geometry, soldered cemented carbide insert (K20) and driving lug on the clamp shank - Advantage: Cemented carbide insert, K20, for a long service life - polished chipping spaces ensure good chip removal - long service life in hardened steel

Details
Description
EAN
4039247030392
Dimensions
0
Weight
0.077 kg
Length
112 mm
Import Code Number
82075070
Country of Origin
CE
Norm Number
DIN 8037
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION twist drill type H, CC, 4xD 8037, 12.0 mm x 112 mm x 63 mm, 118°
ORION twist drill type H, CC, 4xD 8037, 12.0 mm x 112 mm x 63 mm, 118°