ORION twist drill N HSS 5xD DIN 345 MT 2 21.0 mm x 243 mm x 145 mm, 118°

11071259

ORION twist drill N HSS 5xD DIN 345 MT 2 21.0 mm x 243 mm x 145 mm, 118°
ORION twist drill N HSS 5xD DIN 345 MT 2 21.0 mm x 243 mm x 145 mm, 118°

Twist drill, type N HSS 5xD, steam-treated for universal use up to 1000 N/mm² - Execution: Twist drill with universal standard geometry - Advantage: excellent all-round properties and precise cutting pattern - universal use: minimises tool costs and improves flexibility - Steam treatment ensures favourable adherence of coolant

Details
Description
EAN
4039247022854
Dimensions
0
Weight
0.384 kg
Length
243 mm
Import Code Number
82075060
Country of Origin
CN
Norm Number
DIN 345
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION twist drill N HSS 5xD DIN 345 MT 2 21.0 mm x 243 mm x 145 mm, 118°
ORION twist drill N HSS 5xD DIN 345 MT 2 21.0 mm x 243 mm x 145 mm, 118°