ORION threading die HSS M16 2 mm 45 mm 6g 22568

13417160

ORION threading die HSS M16 2 mm 45 mm 6g 22568
ORION threading die HSS M16 2 mm 45 mm 6g 22568

Die HSS For universal use up to 700 N/mm2 - Execution: Right-handed die, M1 to M1.4 = tol. 6h, M1.6 to M36 = tol. 6g with spiral point (from M3), pre-slotted, 1.75-threaded chamfer - Advantage: Standard geometry with a very good price-performance ratio

Details
Description
EAN
4039247072354
Dimensions
0
Weight
0.148 kg
Import Code Number
82074030
Country of Origin
CZ
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION threading die HSS M16 2 mm 45 mm 6g 22568
ORION threading die HSS M16 2 mm 45 mm 6g 22568