ORION subland stepped drill bit type N, HSS medium quality grade M10 18 mm HA

11112010

ORION subland stepped drill bit type N, HSS medium quality grade M10 18 mm HA
ORION subland stepped drill bit type N, HSS medium quality grade M10 18 mm HA

Subland stepped drill bit type N HSS, medium quality grade For 180° cylinder head screws - Execution: Drill and countersink step with independent chip grooves and drill heels; regrinding does not affect the profile - Advantage: precise alignment of drill diameter and countersink diameter, lower process costs - universal use, therefore tool costs are reduced to a minimum and user flexibility is increased

Details
Description
EAN
4039247026524
Dimensions
0
Weight
0.237 kg
Length
191 mm
Import Code Number
82075060
Country of Origin
DE
Norm Number
DIN 8376
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION subland stepped drill bit type N, HSS medium quality grade M10 18 mm HA
ORION subland stepped drill bit type N, HSS medium quality grade M10 18 mm HA