ORION slotting cutter HSSE8 TIALN DIN 844 diameter 18.0 mm

15055180

ORION slotting cutter HSSE8 TIALN DIN 844 diameter 18.0 mm
ORION slotting cutter HSSE8 TIALN DIN 844 diameter 18.0 mm

End mill, HSSE Co 8 2 cutting edges, TiAlN-coated - Execution: HSSE Co 8 - finishing teeth - centre cutting - straight shank in accordance with DIN 1835 B - TiAlN coating for maximum service life - long version

Details
Description
EAN
4039247888948
Dimensions
0
Weight
0.2 kg
Length
123 mm
Import Code Number
82077031
Country of Origin
CZ
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION slotting cutter HSSE8 TIALN DIN 844 diameter 18.0 mm
ORION slotting cutter HSSE8 TIALN DIN 844 diameter 18.0 mm