ORION slotting cutter HSSE8 TIALN DIN 327 diameter 28.0 mm

15023280

ORION slotting cutter HSSE8 TIALN DIN 327 diameter 28.0 mm
ORION slotting cutter HSSE8 TIALN DIN 327 diameter 28.0 mm

End mill, HSSE Co 8 2 cutting edges, TiAlN-coated - Execution: HSSE Co 8 - finishing teeth - centre cutting - TiAlN coating for maximum service life - short version

Details
Description
EAN
4039247888764
Dimensions
0
Weight
0.03 kg
Length
102 mm
Import Code Number
82077031
Country of Origin
CZ
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION slotting cutter HSSE8 TIALN DIN 327 diameter 28.0 mm
ORION slotting cutter HSSE8 TIALN DIN 327 diameter 28.0 mm