ORION rivet hole reamer, HSS T=5 25° 20.0mm x 271mm x 155mm MT DIN 311

11670200

ORION rivet hole reamer, HSS T=5 25° 20.0mm x 271mm x 155mm MT DIN 311
ORION rivet hole reamer, HSS T=5 25° 20.0mm x 271mm x 155mm MT DIN 311

Rivet hole reamer, HSS for universal use up to 1000N/mm² - Execution: 25° left-hand spiral, cone-shaped section 1:10 on taper lead length - Advantage: good bore hole quality (dimensional tolerance, roundness, surface quality) - excellent cutting performance due to stripping cut

Details
Description
EAN
4039247050734
Dimensions
0
Weight
0.55 kg
Length
271 mm
Import Code Number
82076030
Country of Origin
DE
Norm Number
DIN 311
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION rivet hole reamer, HSS T=5 25° 20.0mm x 271mm x 155mm MT DIN 311
ORION rivet hole reamer, HSS T=5 25° 20.0mm x 271mm x 155mm MT DIN 311