ORION metal circ saw blade, HSS, finely toothed, 80 mm x 1 mm x 22 mm A T=100

14002290

ORION metal circ saw blade, HSS, finely toothed, 80 mm x 1 mm x 22 mm A T=100
ORION metal circ saw blade, HSS, finely toothed, 80 mm x 1 mm x 22 mm A T=100

Circular metal saw blade, HSS, finely toothed, form A For universal use up to 1000 N/mm² in thin-walled workpieces and shallow cutting depths, on conventional machines - Execution: Precision-ground circular metal saw blade with tooth shape A, finely toothed, laterally hollow ground, hole without keyway, up to a diameter of 160 mm without collar, from a diameter of 200 mm with collar - Advantage: Innovative cutting geometry ensures very high dimensional accuracy, process reliability and chip removal - High-quality cutting material for very high service life requirements - Universal use in numerous applications

Details
Description
EAN
4039247078912
Dimensions
0
Weight
0.035 kg
Import Code Number
82023100
Country of Origin
ES
Norm Number
DIN 1837
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION metal circ saw blade, HSS, finely toothed, 80 mm x 1 mm x 22 mm A T=100
ORION metal circ saw blade, HSS, finely toothed, 80 mm x 1 mm x 22 mm A T=100