ORION machine bottoming reamer, HSSE, T=6 0°, 5.0mm H7 x 86mm x 20mm HA

11646050

ORION machine bottoming reamer, HSSE, T=6 0°, 5.0mm H7 x 86mm x 20mm HA
ORION machine bottoming reamer, HSSE, T=6 0°, 5.0mm H7 x 86mm x 20mm HA

Machine bottoming reamer, HSSE For universal use up to 1000 N/mm² - Execution: straight-grooved, teeth around the circumference with circular grinding chamfer to the duct - Advantage: good bore hole quality (dimensional tolerance, roundness, surface quality) - a groove is inserted for each to improve the supply of coolant

Details
Description
EAN
4039247050185
Dimensions
0
Weight
0.01 kg
Length
86 mm
Import Code Number
82076030
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION machine bottoming reamer, HSSE, T=6 0°, 5.0mm H7 x 86mm x 20mm HA
ORION machine bottoming reamer, HSSE, T=6 0°, 5.0mm H7 x 86mm x 20mm HA