ORION keyway cutter HSSE5 DIN 850 cross-toothing 6.0x11 (28.5x6mm) hollow ground

15804180

ORION keyway cutter HSSE5 DIN 850 cross-toothing 6.0x11 (28.5x6mm) hollow ground
ORION keyway cutter HSSE5 DIN 850 cross-toothing 6.0x11 (28.5x6mm) hollow ground

Keyway cutter HSSE Co 5 - Execution: HSSE Co 5 - Cross-toothed - Straight shank according to DIN 1835 B. - Laterally hollow-ground

Details
Description
EAN
4039247097876
Dimensions
0
Weight
0.1 kg
Length
63 mm
Import Code Number
82077031
Country of Origin
ES
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION keyway cutter HSSE5 DIN 850 cross-toothing 6.0x11 (28.5x6mm) hollow ground
ORION keyway cutter HSSE5 DIN 850 cross-toothing 6.0x11 (28.5x6mm) hollow ground