ORION end mill HSSE5 DIN 845B NR 28.0 mm, long

15351280

ORION end mill HSSE5 DIN 845B NR 28.0 mm, long
ORION end mill HSSE5 DIN 845B NR 28.0 mm, long

Roughing cutter, HSSE Co 5 6 cutting edges, uncoated - Execution: HSSE Co 5 - With Morse taper and internal draw-in thread (from MT 4 with collar and driving surface in accordance with DIN 2207). - type NR - roughing teeth - 25° twist angle

Details
Description
EAN
4039247096015
Dimensions
0
Weight
0.459 kg
Length
147 mm
Import Code Number
82077031
Country of Origin
CN
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION end mill HSSE5 DIN 845B NR 28.0 mm, long
ORION end mill HSSE5 DIN 845B NR 28.0 mm, long