ORION adjustable HSS hand reamer, 0–0.003mm, B, 7-8°, 30.0mm x 247mm

11606300

ORION adjustable HSS hand reamer, 0–0.003mm, B, 7-8°, 30.0mm x 247mm
ORION adjustable HSS hand reamer, 0–0.003mm, B, 7-8°, 30.0mm x 247mm

Adjustable HSS hand reamer for universal use up to 1000N/mm² - Execution: 7-8° left-hand spiral, with guide and counter-nut, from diameter 8 with slotted design, reamers are ground to the nominal size. The adjustability lies within the elasticity limits of steel and is 1/100 of the diameter. - Advantage: Individual cutting of fit tolerances by hand - User-friendly adjustment - Note: Store reamers in untensioned state! Adjustability: Ø 6 mm–10 mm approx. 0.10 mm adjustable Ø 11 mm–15 mm approx. 0.15 mm adjustable Ø 16 mm–22 mm approx. 0.20 mm adjustable Ø 23 mm–30 mm approx. 0.30 mm adjustable

Details
Description
EAN
4039247045129
Dimensions
0
Weight
1.175 kg
Length
247 mm
Import Code Number
82076030
Country of Origin
DE
Norm Number
DIN 859
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION adjustable HSS hand reamer, 0–0.003mm, B, 7-8°, 30.0mm x 247mm
ORION adjustable HSS hand reamer, 0–0.003mm, B, 7-8°, 30.0mm x 247mm