ORION T-slot mill. cutter HSSE5 DIN 851 N size 18, 32.0 x 14 mm type N DIN 1835B

15792180

ORION T-slot mill. cutter HSSE5 DIN 851 N size 18, 32.0 x 14 mm type N DIN 1835B
ORION T-slot mill. cutter HSSE5 DIN 851 N size 18, 32.0 x 14 mm type N DIN 1835B

T-slot milling cutter HSSE Co 5 - Execution: straight shank in accordance with DIN 1835 B - type N - finishing teeth - cross-cut teeth - in accordance with DIN 650

Details
Description
EAN
4039247097371
Dimensions
0
Weight
0.201 kg
Length
90 mm
Import Code Number
82077031
Country of Origin
CZ
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION T-slot mill. cutter HSSE5 DIN 851 N size 18, 32.0 x 14 mm type N DIN 1835B
ORION T-slot mill. cutter HSSE5 DIN 851 N size 18, 32.0 x 14 mm type N DIN 1835B