ORION HSS TiN step drill, with spiral, 4.0 mm-12.0 mm, type 1

11405155

ORION HSS TiN step drill, with spiral, 4.0 mm-12.0 mm, type 1
ORION HSS TiN step drill, with spiral, 4.0 mm-12.0 mm, type 1

Step drill HSS-TiN with twists For universal use up to 1300 N/mm² - Execution: Profile-ground and twisted - Advantage: Twisted design ensures smooth cutting behaviour - No catching on the cutter and low cutting forces and torques - High variability: A wide range of bores can be covered with just one tool

Details
Description
EAN
4053625030514
Dimensions
0
Weight
0.024 kg
Length
79 mm
Import Code Number
82075060
Country of Origin
CN
Package Quantity
1 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ORION HSS TiN step drill, with spiral, 4.0 mm-12.0 mm, type 1
ORION HSS TiN step drill, with spiral, 4.0 mm-12.0 mm, type 1