Heavy mortise chisel, Blade width: 32 mm

794900 32

Heavy mortise chisel, Blade width: 32 mm
Heavy mortise chisel, Blade width: 32 mm

Version: Half-length form; extra strong forged, ground bright finish; hornbeam handle with steel ferrule and leather washer. - Material: Top quality special steel with wooden handle. - overall length: 315 mm

Details
Description
Dimensions
325,000x42,000x45,000 mm
Weight
0.465 kg
Thickness
45,000
Length
325,000
Import Code Number
82053000
Package Quantity
1
Manufacturer
MHG
If you want to buy this product or to receive more information please log in
Heavy mortise chisel, Blade width: 32 mm
Heavy mortise chisel, Blade width: 32 mm