Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm

789000 24X250

Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm
Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm
Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm
Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm

Version: The 3 special Power Breaker projecting teeth of the M2 generate micro-cracks in the material being drilled, these promote quicker advance by the drill and faster removal of material. The high quality carbide tip with particularly strong brazed joint guarantees long tool life, even in reinforced concrete. The reinforced core flutes (KVS) are vibration-damping, so the impact energy is transmitted directly to the drilling tip. - Application: For drilling concrete, natural stone, and masonry. - Note: When using extra long drills (> 500 mm), first drill a pilot hole with a shorter drill of the same diameter (prevents bending and breakage). - Tool material: Carbide - Use with impact / without impact: Impact drilling - Skaft: SDS Plus - Flute length: 200 mm

Details
Description
Dimensions
310,000x50,000x22,000 mm
Weight
0.376 kg
Thickness
22,000
Length
310,000
Import Code Number
82075030
Package Quantity
1
Manufacturer
MILWAUKEE
If you want to buy this product or to receive more information please log in
Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm
Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm
Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm
Carbide-tipped hammer drill SDS-plus, ⌀xoverall length: 24X250 mm