Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm

789204 32X520

Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm

Version: Special carbide tip geometry for longer working life. Centre point allows accurate spot drilling and good centring guidance within the hole. Large flute channels for quick evacuation of waste material, resulting in less friction. - Application: For drilling concrete, natural stone, and masonry. - Note: - Generation SDS-max-7 with embedded carbide cutters, soldered. - Tool material: Carbide - Use with impact / without impact: Impact drilling - Skaft: SDS Max - Flute length: 400 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
1.49 kg
Thickness
0,000
Length
0,000
Import Code Number
82075030
Package Quantity
1
Manufacturer
BOSCH
If you want to buy this product or to receive more information please log in
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm
Carbide-tipped hammer drill SDS-max, ⌀xoverall length: 32X520 mm