Carbide router bit set, Number of milling cutters: 12

795720 12

Carbide router bit set, Number of milling cutters: 12
Carbide router bit set, Number of milling cutters: 12

Version: With carbide inserts; two cutting edges, end / peripheral cutting, 8 mm shank. - Application: For routing grooves and profiles in hardwood, coated panels, plastic etc. - Supplied with: 1 chamfer mill 45°2 corner rounding router bits r6 + r93 rounding-over router bits r6 + r6.35 + r9.51 cornice router bit2 router bits 8 + 16 mm1 flush trimming router bit 12.7 mm1 deburring router bit 14.3 mm1 keyway router bit 11 mm/60°in a wooden case

Details
Description
Dimensions
224,000x175,000x66,000 mm
Weight
0.961 kg
Thickness
66,000
Length
224,000
Import Code Number
82077090
Package Quantity
1
Manufacturer
MILWAUKEE
If you want to buy this product or to receive more information please log in
Carbide router bit set, Number of milling cutters: 12
Carbide router bit set, Number of milling cutters: 12