Carbide Forstner bit, Drill ⌀: 25 mm

795250 25

Carbide Forstner bit, Drill ⌀: 25 mm
Carbide Forstner bit, Drill ⌀: 25 mm

Version: Two-edged with cylindrical shank. With carbide inserts; edges stay sharp for long tool life. For drilling in hardwood, plastics, coated panels etc. - Application: For drilling tear-free and accurate blind holes and through holes. - Standard: DIN 7483 G - Note re advertising text: - overall length: 90 mm - Shank dimension: 10x30 mm

Details
Description
Dimensions
129,000x35,000x40,000 mm
Weight
0.085 kg
Thickness
40,000
Length
129,000
Import Code Number
82075090
Package Quantity
1
Manufacturer
FISCH
If you want to buy this product or to receive more information please log in
Carbide Forstner bit, Drill ⌀: 25 mm
Carbide Forstner bit, Drill ⌀: 25 mm