BISON 3-jaw lathe chuck, cast iron, Ø 100, DIN 6350, DIN 6350 3204

22385305

BISON 3-jaw lathe chuck, cast iron, Ø 100, DIN 6350, DIN 6350 3204
BISON 3-jaw lathe chuck, cast iron, Ø 100, DIN 6350, DIN 6350 3204

3-jaw lathe chuck, spiral ring chuck Hand chuck - Execution: Spiral ring chuck made of steel alloy - High quality steel, die-forged, hardened and polished - Balanced with a high level of concentricity - CUSHMANN system - Centric clamping - Note: Chucks with different diameters and other short taper adapters on request. - Delivery: 1 safety ejector key, with matching fastening screws, 1 set of hard and one-piece drilling jaws, 1 set of hard and one-piece turning jaws for each lathe chuck

Details
Description
Dimensions
0
Weight
2.749 kg
Import Code Number
84662091
Country of Origin
PL
Basic Material
Grey cast iron
Norm Number
DIN 6350-1
Package Quantity
1 piece(s)
Manufacturer
BISON
If you want to buy this product or to receive more information please log in
BISON 3-jaw lathe chuck, cast iron, Ø 100, DIN 6350, DIN 6350 3204
BISON 3-jaw lathe chuck, cast iron, Ø 100, DIN 6350, DIN 6350 3204