ATORN hand tap set HSS D/C 5157 0 degrees thread 1-1/2 in 11 ISO2 DL/SL ≤ 3xD

13046120

ATORN hand tap set HSS D/C 5157 0 degrees thread 1-1/2 in 11 ISO2 DL/SL ≤ 3xD
ATORN hand tap set HSS D/C 5157 0 degrees thread 1-1/2 in 11 ISO2 DL/SL ≤ 3xD

Hand tap set HSS For universal use up to 1000 N/mm2 - Execution: Set containing taper tap (form D) and third tap (plug) (form C) - Advantage: Standard geometry with very good price/performance ratio

Details
Description
EAN
4039247064625
Dimensions
0
Weight
2.222 kg
Length
140 mm
Import Code Number
82074010
Country of Origin
CN
Norm Number
DIN 5157
Package Quantity
2 piece(s)
Manufacturer
ORION
If you want to buy this product or to receive more information please log in
ATORN hand tap set HSS D/C 5157 0 degrees thread 1-1/2 in 11 ISO2 DL/SL ≤ 3xD
ATORN hand tap set HSS D/C 5157 0 degrees thread 1-1/2 in 11 ISO2 DL/SL ≤ 3xD