Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm

926081 1000

Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm
Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm
Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm
Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm

Version: Worktop depth 750 mm with holes on the underside of attachment of drawer units and support legs (individual vario components). For worktop depths 850 mm the customer must drill the holes himself. - Note: Special dimensions available on request. Up to max. 2500 mm length and 1080 mm width available in a single piece. - Thickness: 50 mm

Details
Description
Dimensions
1.000,000x750,000x30,000 mm
Weight
0.999 kg
Thickness
30,000
Length
1.000,000
Import Code Number
94039030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm
Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm
Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm
Worktop thickness 50 mm of beech marine ply, Depth 750 mm, Worktop length: 1000 mm