Wide-span basic rack, Depth 800 mm, Height / Shelf width: 3000/2250 mm

990730 3000/2250

Wide-span basic rack, Depth 800 mm, Height / Shelf width: 3000/2250 mm
Wide-span basic rack, Depth 800 mm, Height / Shelf width: 3000/2250 mm

Version: Galvanised T-profile frames. With MULTIplus 250 galvanised sheet metal storage shelves. Storage shelf levels adjustable at 25 mm intervals. Simple plug-in cross pieces ensure quick assembly. Maximum load per shelf: 400 kg. Load per bay: for height 2000 mm 1200 kg, for 2500 mm 1600 kg, for 3000 mm 2000 kg. - Description: Assembled size: Basic rack: Nominal length + 60 mm Add-on rack: Nominal length + 6 mm Overall depth of the rack: Nominal depth + 36 mm Height of the cross beams: 65 mm - Application: Storage of awkward and bulky goods. Access from both sides allows for short picking distances. - Note: Floor and wall fastenings are not included.Wide-span racking WS 2000 is compatible with storage shelf racking No. 990500 − 990554, to which other dimensions and components also relate. We will be happy to quote you further options. If you are interested, please contact us.The free unsupported length (K) must not be more than 600 mm. The permissible bay load must be reduced by the amount of this shelf.Supplied for self-assembly, saving freight costs. Delivered unassembled. - Shelf load capacity / maximum distributed shelf load (on metal): 400 kg - Shelf thickness: 40 mm - Cross beam height: 65 mm - Height adjustment interval: 25 mm - Type of installation: Plug-in racking - Material: galvanised - Assembled size basic rack width: 2310 mm - Number of storage levels: 5 - Shelf load capacity: 400 kg

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
157.78 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Wide-span basic rack, Depth 800 mm, Height / Shelf width: 3000/2250 mm
Wide-span basic rack, Depth 800 mm, Height / Shelf width: 3000/2250 mm