Wide-span basic rack, Depth 500 mm, Height / Shelf width: 2500/2000 mm

990750 2500/2000

Wide-span basic rack, Depth 500 mm, Height / Shelf width: 2500/2000 mm
Wide-span basic rack, Depth 500 mm, Height / Shelf width: 2500/2000 mm

Version: Galvanised T-profile frames. With 19 mm chipboard shelves. Storage shelf levels adjustable at 25 mm intervals. Simple plug-in cross pieces ensure quick assembly. Maximum load per shelf: 400 kg. Load per bay: for height 2000 mm 1200 kg, for 2500 mm 1600 kg, for 3000 mm 2000 kg. - Description: Assembled size: basic rack: Nominal length + 60 mm Extension rack: Nominal length + 6 mm Overall depth of the rack: Nominal depth + 37 mm Height of the cross beams: 65 mm - Note: Floor and wall fastenings are not included.Wide-span racking WS 2000 is compatible with storage shelf racking No. 990500 − 990554, to which other dimensions and components also relate. We will be happy to quote you further options. If you are interested, please contact us.The free unsupported length (K) must not be more than 600 mm. The permissible bay load must be reduced by the amount of this shelf.Supplied for self-assembly, saving freight costs. Delivered unassembled. - Workbench/desk load capacity - maximum distributed load (on wood): 400 kg - Worktop thickness: 19 mm - Cross beam height: 65 mm - Height adjustment interval: 25 mm - Type of installation: Plug-in racking - Material: galvanised - Assembled size basic rack width: 2060 mm - Number of storage levels: 4 - Shelf load capacity: 400 kg

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
124.02 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Wide-span basic rack, Depth 500 mm, Height / Shelf width: 2500/2000 mm
Wide-span basic rack, Depth 500 mm, Height / Shelf width: 2500/2000 mm