Wide-span basic rack, Depth 469 mm, Height / Shelf width: 3048/2146 mm

990860 3048/2146

Wide-span basic rack, Depth 469 mm, Height / Shelf width: 3048/2146 mm
Wide-span basic rack, Depth 469 mm, Height / Shelf width: 3048/2146 mm

Version: With 16 mm chipboard shelves. Storage shelves adjustable at 38 mm intervals. Quick assembly without screws, using keyholes in the profiles. Maximum shelf loading: up to 720 kg, maximum bay load capacity: up to 3000 kg. - Description: Assembled size: Basic rack: Nominal size = Overall size in mm Overall depth of the rack: Nominal size = Overall size in mm - Application: Storage of awkward and bulky goods. Deposit and retrieval available from both sides. Particularly easy handling and assembly. - Colour: Stiles similar RAL 5017 Traffic blue, cross beams similar to RAL 2004 Pure orange powder−coated. - Note: Available only as a base rack, not as an add-on rack. If required, 2 or more base racks can be fastened together using connectors (included in delivery) to form a row of racks.The free unsupported length (K) must not be more than 100 mm. The permissible bay load must be reduced in recognition of this shelf.Floor and wall fastenings are not included.Supplied for self-assembly, saving freight costs. Delivered unassembled. - Worktop thickness: 16 mm - Height adjustment interval: 38 mm - Type of installation: Plug-in racking - Colour selection: RAL 5010, 2004 - Bay width = assembled size: 2146 mm - Number of storage levels chipboard shelf: 4 - Shelf load capacity: 577 kg

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
97.43 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Wide-span basic rack, Depth 469 mm, Height / Shelf width: 3048/2146 mm
Wide-span basic rack, Depth 469 mm, Height / Shelf width: 3048/2146 mm