Table trolley T9, Type: T94

918550 T94

Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94

Version: Welded steel design. Handle with Haptoprene inlay and impact resistant polypropylene. 2 fixed wheels and 2 castors (with parking brake) with treadless polyurethane tyres and roller bearings. 2 shelves.Middle shelf available as an accessory. Platform made of chipboard with anthracite-coloured scratch-resistant surface. - Standard: EN 1757-3 - Optional extras: Intermediate shelf No. 918575; perforated panel No. 918580. Not supplied. - Colour: Silver powder-coated. - Note: Supplied for self-assembly, saving freight costs. Delivered unassembled. - Note re advertising text: - Height: 925 mm - Width: 1190 mm - Depth: 609 mm - Load face width: 1000 mm - Platform area depth: 600 mm - Height of bottom shelf: 270 mm

Details
Description
Dimensions
118,000x62,000x22,000 mm
Weight
55 kg
Thickness
22,000
Length
118,000
Import Code Number
87168000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94
Table trolley T9, Type: T94