Swivel work chair with glides, low, Colour: BLACK

965300 BLACK

Swivel work chair with glides, low, Colour: BLACK
Swivel work chair with glides, low, Colour: BLACK
Swivel work chair with glides, low, Colour: BLACK
Swivel work chair with glides, low, Colour: BLACK

Version: Seat and backrest of soft PU foam. Easy-care, washable, robust and resistant to weak acids and alkalis as well as to mechanical impacts. Ergonomic comfort padding with lumbar support and handy push handles. - Standard: DIN 68877 - Note re advertising text: - Load capacity chair: 120 kg - Safety certificate: GS TÜV Rheinland - Height adjustment range: 450 - 630 mm - Seat width: 460 mm - Seat depth: 470 mm - Backrest height: 580 mm - Colour of seat material: black

Details
Description
Dimensions
700,000x640,000x400,000 mm
Weight
14 kg
Thickness
400,000
Length
700,000
Import Code Number
94013000
Package Quantity
1
Manufacturer
BIMOS
If you want to buy this product or to receive more information please log in
Swivel work chair with glides, low, Colour: BLACK
Swivel work chair with glides, low, Colour: BLACK
Swivel work chair with glides, low, Colour: BLACK
Swivel work chair with glides, low, Colour: BLACK