Storage shelf, galvanised with pair of cross beams

990430

Storage shelf, galvanised with pair of cross beams
Storage shelf, galvanised with pair of cross beams

Version: Cross beams for insertion in the column frames. The galvanised storage shelves are laid on the cross beams. Storage shelves with bent-up stop rail, so that nothing can fall down the back. - Application: For basic and extension racks. - Colour: Cross beam pairs always anthracite grey RAL 7016 powder-coated. - Shelf load capacity / maximum distributed shelf load (on metal): 120 kg - Shelf thickness: 38 mm - Safety certificate: GS TÜV Süd - Width: 946 mm - Depth: 320 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
3.5 kg
Thickness
0,000
Length
0,000
Import Code Number
94039010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Storage shelf, galvanised with pair of cross beams
Storage shelf, galvanised with pair of cross beams