Storage shelf, add-on rack, Depth 500 mm, Height / Shelf width: 3000/1000 mm

990546 3000/1000

Storage shelf, add-on rack, Depth 500 mm, Height / Shelf width: 3000/1000 mm
Storage shelf, add-on rack, Depth 500 mm, Height / Shelf width: 3000/1000 mm

Version: T-profile frames and storage shelves galvanised. Available with a maximum bay load capacity of 250 kg per shelf. Storage shelf levels adjustable at 25 mm intervals. Quick assembly thanks to the simple plug-in design. Load per bay: for height 2000 mm 1300 kg, for 2500 mm 1700 kg, for 3000 mm 2300 kg. - Description: Assembled size: Basic rack: Nominal length + 60 mm Extension rack: Nominal length + +6 mm Overall depth of the rack: Nominal depth + 36 mm - Application: Ideal for industry, craft, trade, administration, archives etc. with optimum use of space. - Note: Clamp feet are supplied.Floor and wall fastenings not supplied.Access from one side only, due to use of diagonal braces.The free unsupported length (K) must not be more than 600 mm.Supplied for self-assembly, saving freight costs. Delivered unassembled. - Shelf load capacity / maximum distributed shelf load (on metal): 250 kg - Shelf thickness: 40 mm - Height adjustment interval: 25 mm - Type of installation: Plug-in racking - Material: galvanized - Assembled size add-on rack width: 1006 mm - Number of shelves: 7

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
37.04 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Storage shelf, add-on rack, Depth 500 mm, Height / Shelf width: 3000/1000 mm
Storage shelf, add-on rack, Depth 500 mm, Height / Shelf width: 3000/1000 mm