Socket set 1/2 inch, Number of tools: 32
953821 32
Version: Popular tool sets in two-colour moulded PE rigid foam inlays. The closed-pore foam is oil-resistant and does not absorb liquids of any sort. Upper layer anthracite, under which the contrast colour of blue indicates if a tool is missing. The rigid foam inlays fill 1/4 (10 G × 10 G or 250 × 250 mm) or 1/2 (10 G × 20 G or 250 × 500 mm) of the usable drawer area. - Suitable for : New GARANT GridLine workbenches with full extension drawers and a new drawer module of 20 G × 20 G or 500 × 500 mm (W × D). - Supplied with: - Rigid foam inlay, empty No. 952001 size 953821: 1 pc. GARANT reversible ratchet No. 640025: 1 pc. GARANT extension No. 641029 size 75; 130; 255: 1 pc. each GARANT T-handle No. 641329 size 295: 1 pc. GARANT universal joint No. 641629 size 1/2: 1 pc. GARANT hexagon socket No. 642229 size 8; 10; 11; 12; 13; 14; 15; 16; 17; 18; 19; 21; 22; 24; 27; 30; 32; 34: 1 pc. each GARANT hexagon screwdriver bit No. 643229 size 4; 5; 6; 7; 8; 10; 12; 14: 1 pc. each - Rigid foam quality LD45, thickness: 30 mm - Degree of fill of a drawer in units: 10x20 - Square drive: 1/2 inch - Width: 250 mm - Depth: 500 mm - Width in G: 10 - Depth in G: 20
Details and Specifications
- Details
- Description
- Dimensions
- 519,000x262,000x53,000 mm
- Weight
- 4.367 kg
- Thickness
- 53,000
- Length
- 519,000
- Import Code Number
- 82042000
- Package Quantity
- 1
- Manufacturer
- GARANT