Shell chair set, stackable

965085

Shell chair set, stackable
Shell chair set, stackable
Shell chair set, stackable
Shell chair set, stackable

Version: Durable and comfortable chairs for social areas. Seat shells of fibre-reinforced polypropylene. The chairs can be stacked. Seat height 450 mm. Seat height 450 mm. - Standard: DIN 68877 - Content: - per set in a box: 2 pcs. - Supplied with: In a set of 2 pieces. - Note re advertising text: - Seat height: 450 mm

Details
Description
Dimensions
550,000x550,000x590,000 mm
Weight
11.06 kg
Thickness
590,000
Length
550,000
Import Code Number
94017900
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Shell chair set, stackable
Shell chair set, stackable
Shell chair set, stackable
Shell chair set, stackable