Shelf, galvanised, widthxdepth: 1000X800 mm

990580 1000X800

Shelf, galvanised, widthxdepth: 1000X800 mm
Shelf, galvanised, widthxdepth: 1000X800 mm

Supplied with: With 4 shelf clips. - Shelf load capacity / maximum distributed shelf load (on metal): 150 kg - Shelf thickness: 25 mm - Width: 1000 mm - Depth: 800 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
6.44 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Shelf, galvanised, widthxdepth: 1000X800 mm
Shelf, galvanised, widthxdepth: 1000X800 mm