Sheet steel tool chest, Type: 690

693470 690

Sheet steel tool chest, Type: 690
Sheet steel tool chest, Type: 690

Version: 1 mm thick sheet metal with embossed strengthening. 2 carrying handles and lid stay. For locking with padlock (No. 085830 − 085875). - Colour: RAL 7001 silver grey, powder-coated. - External dimension length: 690 mm - External dimension width: 360 mm - External dimension height: 310 mm - Usable length: 660 mm - Usable width: 170 mm - Usable height: 50 mm

Details
Description
Dimensions
723,000x411,000x342,000 mm
Weight
16.071 kg
Thickness
342,000
Length
723,000
Import Code Number
73269098
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Sheet steel tool chest, Type: 690
Sheet steel tool chest, Type: 690