Set of rubber retaining rings for spindle wrench 10 pieces, for vice jaw width: 140 mm

967171 140

Set of rubber retaining rings for spindle wrench 10 pieces, for vice jaw width: 140 mm
Set of rubber retaining rings for spindle wrench 10 pieces, for vice jaw width: 140 mm

Suitable for : Bench vice ”Matador” No. 967170, 967180, 967190. - Supplied with: 5 pairs of rubber retaining rings. - External ⌀: 20 mm - Internal ⌀: 12 mm

Details
Description
Dimensions
73,000x66,000x22,000 mm
Weight
0.007 kg
Thickness
22,000
Length
73,000
Import Code Number
82057000
Package Quantity
1
Manufacturer
RIDGID PEDDINGHAUS
If you want to buy this product or to receive more information please log in
Set of rubber retaining rings for spindle wrench 10 pieces, for vice jaw width: 140 mm
Set of rubber retaining rings for spindle wrench 10 pieces, for vice jaw width: 140 mm