Service tool case of HDPE wheeled

692905

Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled

Version: TSA locks: When travelling to the USA these locks can be opened for searching and relocked by the US “Transportation Security Administration” (TSA) using a master key. Forcible opening of the case (irreparably damaging the locks) for searching can thus be avoided. Integral TSA locks (No. 692915) and feet, metal hinges, carrying handle, 2ball bearing mounted wheels (⌀ 100 mm). Internal fittings with stitched shaft pockets:1 dividable base tray, including tool board with 18 shaft pockets as cover. 2 small parts bins in the base tray (No. 692909). 1 tool board with 26 shaft pockets, 13 rubber straps and 1 pocket for small parts on the front and back. 2 document pockets, fixed to the cover. - Application: Tool case for frequent fliers. - Material: HDPE - Type of tool storage: Shaft pockets - Case load capacity: 25 kg - Characteristics case: suitable for air travel - Internal dimension length: 453 mm - Internal dimension width: 345 mm - Internal dimension height: 185 mm - Weight: 7.5 kg

Details
Description
Dimensions
570,000x450,000x250,000 mm
Weight
8.621 kg
Thickness
250,000
Length
570,000
Import Code Number
42021250
Package Quantity
1
Manufacturer
GT LINE
If you want to buy this product or to receive more information please log in
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled
Service tool case of HDPE wheeled