Screwdriver set, Number of tools: 6

953325 6

Screwdriver set, Number of tools: 6
Screwdriver set, Number of tools: 6

Supplied with: - Rigid foam inlay, empty No. 952001 size 953325: 1 pc. GARANT screwdriver No. 660030 size 2.5; 3.5; 4; 5.5; 6.5; 8: 1 pc. each - Rigid foam quality LD45, thickness: 30 mm - Degree of fill of a drawer in units: 6x16 - Width: 150 mm - Depth: 400 mm - Width in G: 6 - Depth in G: 16

Details
Description
Dimensions
410,000x175,000x45,000 mm
Weight
0.478 kg
Thickness
45,000
Length
410,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Screwdriver set, Number of tools: 6
Screwdriver set, Number of tools: 6