Roll holder, ⌀ 6 mm, Type: 120X60

955570 120X60

Roll holder, ⌀ 6 mm, Type: 120X60
Roll holder, ⌀ 6 mm, Type: 120X60
Roll holder, ⌀ 6 mm, Type: 120X60
Roll holder, ⌀ 6 mm, Type: 120X60

Version: All GARANT and HOLEX items and perforations with size 9×9 mm in 37 mm grid. Simple insertion in a perforated panel with just one hand, no tools required. Fixed retention without screw fastening, thereby avoiding scratches on the perforated panel. - Application: For orderly and visible storage of tools in visible areas of the workplace - for easy access. - Working height: 60 mm - Usable width: 120 mm - Steel wire ⌀: 6 mm

Details
Description
Dimensions
140,000x130,000x22,000 mm
Weight
0.15 kg
Thickness
22,000
Length
140,000
Import Code Number
94039010
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Roll holder, ⌀ 6 mm, Type: 120X60
Roll holder, ⌀ 6 mm, Type: 120X60
Roll holder, ⌀ 6 mm, Type: 120X60
Roll holder, ⌀ 6 mm, Type: 120X60