Rigid foam inlay for tool sets, suitable for rigid foam set: 955180

952001 955180

Rigid foam inlay for tool sets, suitable for rigid foam set: 955180
Rigid foam inlay for tool sets, suitable for rigid foam set: 955180

Version: Popular tool sets in two-colour moulded PE rigid foam inlays. The closed-pore foam is oil-resistant and does not absorb liquids of any sort. Upper layer is anthracite, the underlying contrast colour is grey, thereby indicating any missing tools. - Rigid foam quality LD45, thickness: 30 mm - suitable for shadowboard depth: 115 mm - Width: 383 mm - Depth: 115 mm

Details
Description
Dimensions
380,000x115,000x30,000 mm
Weight
0.047 kg
Thickness
30,000
Length
380,000
Import Code Number
39211900
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Rigid foam inlay for tool sets, suitable for rigid foam set: 955180
Rigid foam inlay for tool sets, suitable for rigid foam set: 955180