Rigid foam inlay for tool sets, suitable for rigid foam set: 953857

952001 953857

Rigid foam inlay for tool sets, suitable for rigid foam set: 953857
Rigid foam inlay for tool sets, suitable for rigid foam set: 953857

Version: Popular tool sets in two-colour moulded PE rigid foam inlays. The closed-pore foam is oil-resistant and does not absorb liquids of any sort. Upper layer is anthracite, the underlying contrast colour is grey, thereby indicating any missing tools. - Rigid foam quality LD45, thickness: 30 mm - Degree of fill of a drawer in units: 10x24 - Smallest suitable drawer front height: 100 mm - Width: 250 mm - Depth: 600 mm - Width in G: 10 - Depth in G: 24

Details
Description
Dimensions
600,000x251,000x32,000 mm
Weight
0.132 kg
Thickness
32,000
Length
600,000
Import Code Number
39211900
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Rigid foam inlay for tool sets, suitable for rigid foam set: 953857
Rigid foam inlay for tool sets, suitable for rigid foam set: 953857