Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm

990583 310X400

Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm
Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm
Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm
Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm

Version: Easy insertion of dividers into the system holes in the storage shelf. - Application: Division of storage shelves for optimum storage of small components. - Suitable for : No. 990582. - Height: 300 mm - Depth: 400 mm - clear height: 310 mm

Details
Description
Dimensions
0,000x0,000x0,000 mm
Weight
0.88 kg
Thickness
0,000
Length
0,000
Import Code Number
94032080
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm
Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm
Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm
Plug-in dividers, fixed, galvanized, Height x depth: 310X400 mm